IESNA:LM-63-2002
[TEST]P944928
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1A-740-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 70 CRI, 4000K, 350mA LIGHTSQUARE WITH 26 LEDS AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4835
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
567.3 710.3 839.6 939.7 1021.3 1067.5 1089.2 1096.9 1136.1 1219.9
1358.5 1533.4 1705.6 1843.1 1963.4 2073.3 2142.6 2160.4 2117.7 2009.6
1791.5 1414.4 1167.5 977.9 774.4 544.8 358.1 251.1 195.9 169.2
153.5 129 109.3 37.9 18.5 3 0
567.3 715.3 845.8 947.7 1022.5 1073.2 1099.2 1106.4 1138.8 1214.5
1342.5 1514 1682.9 1825.2 1946.7 2056.5 2138.9 2168.6 2141.4 2049.8
1867.6 1519.2 1214.7 1020 819.1 594 390.6 263.6 202.2 175.2
155 131 110.3 46.9 19.7 3.7 0
567.3 709.1 837.1 939.9 1020 1078.2 1110.4 1124.1 1149.6 1217.5
1326.5 1478.8 1641 1784 1899.6 1991.9 2078.5 2120.7 2110 2036.8
1890.3 1651 1316 1082.4 883 664.9 444 295 218.1 181.2
160 139.3 119.3 91.1 46.4 5.5 0
567.3 709.1 833.3 935.9 1021.5 1087.2 1131.1 1154.1 1178 1230.4
1311.5 1429.6 1569.9 1704.4 1812.7 1901.6 1976.2 2036.6 2052.8 2028.8
1940.7 1777.3 1547.6 1275.9 1020 792.7 554.3 354.9 242.1 184.2
159 138 117.8 93.8 65.9 25.7 0
567.3 688.1 808.6 914 1004.3 1084.2 1147.8 1190 1217 1258.4
1325.8 1412.4 1524.4 1638.5 1741.1 1829.4 1901.3 1965.2 2010.6 2022.8
1998.6 1924.3 1780 1561.9 1307.1 1046.7 779.9 514.1 323 216.6
165.2 146.8 127.5 97.3 65.6 20.5 0
567.3 677.1 785.9 888.5 983.3 1071.2 1151.1 1214.2 1257.1 1297.3
1347.7 1420.1 1504 1603.6 1703.9 1803.7 1888.6 1955 2005.1 2046.6
2078.8 2068 2022.8 1920.3 1743.1 1513.5 1218.2 934.2 628.2 387.8
251.6 172 124.5 75.4 37.9 10 0
567.3 656.1 750.7 847.3 941.2 1033.3 1122.1 1201.2 1266.9 1319.5
1372.9 1431.3 1495.5 1575.3 1666.9 1770.8 1877.6 1980.7 2072 2152.4
2225.5 2305.9 2342.1 2364.5 2359.5 2257.7 2063.3 1753.6 1343.7 910.2
525.4 272.8 139.3 80.4 39.2 13.5 0
567.3 640.2 716 798.9 884.8 965.9 1053 1137.6 1218.9 1290.8
1362.7 1429.3 1489.7 1554.9 1623.3 1696.6 1781.8 1878.1 1983.4 2095.2
2217.3 2392.5 2534 2620.3 2718.7 2789.8 2799 2703.5 2454.9 2052.5
1495.5 965.1 491.9 200.7 71.6 14 0
567.3 611.5 664.9 726.8 794.7 866.5 939.7 1012 1083.7 1157.3
1234.4 1305.8 1383.4 1464.5 1548.9 1633.5 1727.3 1832.7 1949.2 2081.2
2235.5 2469.3 2701.5 2860.4 3063.3 3302.2 3557.8 3728.2 3691.8 3348.6
2642.1 1712.9 726.5 221.9 69.9 14.5 0
567.3 606.5 659.6 716.5 780.7 848.6 918 987.1 1055.5 1124.9
1193.2 1264.1 1339 1420.1 1504 1591.1 1687.9 1795 1914.8 2051.3
2205.3 2452.9 2686.7 2858.9 3075.8 3336.1 3615.2 3792.9 3759.2 3394.3
2626.3 1606 615.5 170 54.9 12.5 0
567.3 587.5 615 651.9 696.6 745.2 794.4 846.1 899.5 953.4
1007.8 1064 1120.6 1180.5 1244.9 1313 1387.9 1472.8 1575.1 1691.9
1834.2 2060.3 2231.7 2401 2607.4 2855.7 3088.8 3189.9 3084.3 2681.7
1979.7 1101.9 317.7 66.6 22.2 5 0
567.3 573.5 589 611.2 641.9 675.1 711.3 748.5 786.2 826.4
865.5 903.2 942.2 980.9 1021.8 1065 1110.4 1165.5 1229.4 1312.3
1432.1 1580.8 1682.2 1795.5 1931 2078.8 2179.6 2144.4 1968.2 1637.7
1182.8 605.2 197.4 58.9 20.2 4.7 0
567.3 561.1 563.3 573.5 590.3 607.5 630.2 652.7 674.9 698.1
718.3 736.5 751.7 765.7 775.4 781.7 787.9 792.2 799.2 815.4
854.3 877.3 881.5 890 903.2 915.2 882.5 778.9 631.2 467.7
318 180.2 90.3 38.2 18.5 6.5 0
567.3 534.9 515.6 505.6 504.7 508.6 515.4 522.9 528.1 531.4
531.1 524.9 515.1 501.4 483.2 461 434.3 406.6 381.1 357.4
332.9 311.2 293 278 265.1 251.8 235.4 213.1 182.4 141.3
102.8 75.6 52.4 33.7 19.2 5.5 0
567.3 510.6 475.5 460 456.2 459.5 466.5 474 477.7 476.7
471.5 462.2 448.7 432 412.6 392.6 371.9 351.2 330.7 308.2
285.5 265.1 250.1 241.1 237.6 238.1 237.6 230.6 213.4 184.7
140.5 96.8 67.9 44.7 22.2 5 0
567.3 491.7 449.2 432.5 433.3 442.8 453.2 460 460.5 456
447.2 434.8 420 403.1 385.1 367.4 348.7 328.9 308.7 290
275.8 263.6 255.3 250.1 245.6 240.3 232.1 223.6 213.1 196.4
171 134.3 88.1 48.7 23.2 5 0
567.3 473.5 429.8 418.5 425.5 438.5 448.7 453.7 451.7 444
432 417.8 401.3 385.1 367.9 351.2 339.7 326 308.7 295
285.8 273.5 254.3 239.1 229.1 219.4 209.4 199.4 190.4 182.2
172.5 156.7 128.3 98.3 57.7 14 0
567.3 463.2 419.5 413.3 425.3 437.8 448 451 446.2 434
419.3 402.6 384.6 368.6 354.9 347.2 337.9 328.4 319.2 298.7
280.5 266.1 251.6 238.1 224.1 211.9 199.9 188.9 177.5 164.2
151.2 139.5 122.3 105.6 73.9 28.7 0
567.3 454.5 413.1 412.3 425.5 437.5 446.5 447.5 440.3 427
410.3 391.8 375.4 360.1 349.9 341.2 329.9 314.7 301.2 285
272.5 258.6 244.8 232.4 221.9 211.1 199.7 187.9 174.2 159
142.3 127.5 108.6 82.1 54.4 22.7 0
567.3 449.5 409.8 412.1 426.5 438.3 446.2 444.8 435.5 419.8
400.3 382.1 366.6 354.9 349.4 336.2 315.7 292 282.5 274.5
260.3 249.3 239.8 225.9 215.4 207.2 196.4 183.7 168.5 151.7
133.5 125.5 108.1 70.6 51.4 31.4 0
567.3 448.5 407.8 412.3 426.8 438.8 446 444 432.8 415.1
395.3 377.4 362.1 354.9 346.4 329.7 299.7 280 275 265.3
252.8 239.3 226.6 216.9 210.9 205.7 195.9 183.9 169.5 152.7
135 139.5 111.3 74.4 56.7 21 0
567.3 448.5 407.6 413.1 427 439 445.8 444.8 433.8 415.3
395.3 377.1 361.9 355.2 345.7 328.7 297.5 280.3 276.3 265.1
252.1 237.4 226.9 213.9 212.1 205.7 195.7 183.9 170.5 152.5
135.5 137.5 95.6 76.9 55.9 20.2 0
